??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-3048-G-E4-C-S26-00,3
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-3048-G-E4-C-S26-00,3
VERF
Availability
Available
BC
Order code
BES00MH
TC
Artikelbezeichnung
BES 516-3048-G-E4-C-S26-00,3
PX
Product view
41484_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
D3.0
W
Gewicht
0.007 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 3 x 33 mm, Style Housing = D3.0, Installation = non-flush, Range = 3 mm, Switching output = PNP normally open (NO), Switching frequency = 3000 Hz, Housing material = Stainless steel, Material sensing surface = PET-C, Connection = Cable with connector, M5x0.5-Male, 0.30 m, PUR, Operating voltage Ub = 21.6...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.